Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKET32H18
Bill of material
TKET32H18-30W25R28+5L-FOCL-MOCL
ORDER
Order number
TKET32H18
W
Inner Link width
mm
BK
37 mm
HG
25.5 mm
HI
18 mm
R
Winding radius
mm
DA
Direction of arm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
HM
Mounting height HM
82 mm
INFOTEXT
Infotext
Explanation of Mounting height (HM)
NL
Number of Link
5
L
Total Length
160.000 mm
TCF
Type of Connecting parts (Fixing side)
CF
Connecting parts (Fixing side)
TCT
Type of Connecting type (Traveling side)
CT
Connecting parts (Traveling type)
POS
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models