Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RS80 size
Bill of material
RS80-1B17TQ-BR001-H06009WN
CNSORDERNO
Order number
Z
Number of teeth
DP
Pitch circle diameter
mm
DO
Outer diameter
mm
BN
Bearing No.
mm
D
Diameter of Shaft hole
mm
DH
Diameter of hub
mm
L
Length of hub
40 mm
D1
mm
D2
mm
H1
mm
T
Tooth width
15.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models