Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
TTP-25T
Bill of material
TTP-25T35
CNSORDERNO
Order number
AT
Actual Teeth
25
ET
Effective teeth
12 1/2
DP
Pitch Diameter
153.2 mm
DO
Outside Diameter
154.5 mm
BS
Bore Shape
Round
D
Bore Diameter
mm
W
Keyway W
mm
H
Keyway H
mm
DH
Hub Diameter
94 mm
AM
Approx. Mass
0.5 kg
M
Material (Body)
Reinforced polyamide (black)
M2
Material (Bolt/Nut)
Stainless steel
BT
Bolt tightening torque
5.7 (0.58) N/m (kgf/m)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models