Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
LS - Linear support guide
Bill of material
LS 12 20
MODEL
Round guide
LS
SZ
Support size
SZINFO
Support size INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LINFO
Length INFO
H
Holes
T
Hole spacing T
mm
TINFO
Hole spacing T INFO
S
Symmetry
T1
Distance to first hole T1
mm
T1INFO
Distance to first hole T1 INFO
T2
Distance to last hole T2
0.00 mm
A
40.00 mm
V
5.00 mm
W
5.80 mm
E
29.00 mm
TT
t
5.00 mm
O1
0.00 mm
O2
0.00 mm
CNSMASSEXACT
Mass
0.015 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models