Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
ECWZ 50 - pneumatic cylinder
Bill of material
ECWZ 50 A
MODEL
Model
ECWZ
SIZE
Size
50
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
POS
Position of piston rod
mm
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
EPRINFO
Extended piston rod INFO
TL
Total length
220 mm
CNSMASSEXACT
Mass
1.410 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models