Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VDL
Description
7025 - BALL VALVE
Bill of material
7025303201_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
DN
Nominal diameter
mm
D1
Diameter
mm
B
Length
mm
A
Length
mm
D
Diameter
mm
H
Height
mm
Z
Length
mm
T
Length
mm
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
1
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    70201 - UNION
    VDL
    2.07 - TEE 90°
    VDL
    6.15 - BALL VALVE TYPE: DIL
    VDL
    70206 - ADAPTOR UNION
    VDL
    7016 - REDUCING BUSH
    VDL
    7008 verl - REDUCING TEE 90°
    VDL
    6.13 inch - BALL VALVE TYPE: DIL
    VDL
    7005 - ELBOW 90°
    VDL
    7015 - ADAPTOR NIPPLE
    VDL
    7014 - ADAPTOR SOCKET
    VDL
    7011 - SOCKET
    VDL
    7006 - ELBOW 45°
    VDL
    6.16 - BALL VALVE TYPE: DIL
    VDL
    5.25 - TUBE CLIP
Previews
3D
Dimension
2D
Download CAD models