Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCA - FCA-fixings
Bill of material
FCA 50
CODICE
Code
FCA 50
A
100 mm
B
66 mm
C
66 mm
D
38 mm
E
16 mm
F
8 mm
D1
M50x1.5
D2
M6
D3
14 mm
D4
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
CAD모델 다운로드