Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 120A
CODICE
Code
FCQ 120A
A
130 mm
B
109.5 mm
C
130 mm
D
109.5 mm
E
21 mm
D1
120.5 mm
D2
13.5 mm
D3
125 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models