Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FSA - FCA-fixings
Bill of material
FSA 50
CODICE
Code
FSA 50
A
130 mm
B
90 mm
C
110 mm
D
50
D1
50 mm
D2
9
D3
M 8
E
40
F
80 mm
G
20 mm
H
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models