Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 63A
CODICE
Code
FC 63A
A
122 mm
B
73.5 mm
C
- mm
D
- mm
E
16 mm
D1
67 mm
D2
63.5 mm
D3
11 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models