Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Veith
Description
RF 2400 - ISO 11901 Standard
Bill of material
RF2400-038-A
CODICE
Code
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
D
Diameter
75 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
2400 daN
F1
Final force
daN
FIS
Fixing
CS
Connection type
R
Connection
T
Usable hose
V
Volume
cm3
S
superficie
15.9 cm2
W
Weight
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型