Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 50A
CODICE
Code
FCQ 50A
A
70 mm
B
56.5 mm
C
70 mm
D
56.5 mm
E
13 mm
D1
50.5 mm
D2
9 mm
D3
54 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models