Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
LDP21
Bill of material
LDP21-D38-Z1.2-H120
CODE
LX1
A
LX2
A1
CZ1
S45C
BMCL1
DX
D
mm
Z
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
12 mm
E
H+9 mm
L
H+31 mm
BB
b
10 mm
HH
h
11 mm
ZS
syzc
6001
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models