Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YAZ31
Bill of material
YAZ31-M3-L10
CODE
LX1
AA
CZ1
S45C
BMCL1
FH
M
mm
L
mm
Enter value for L
mm
cm
inch
ft
D
d
2.5 mm
T
7 mm
H
4.5 mm
T1
3.0 mm
A
4 mm
F
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models