Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
voestalpine
Description
12.2 - Cam stroke plates / Steel hardened without lubricant
Bill of material
19393
IDENTNR
Code-No.
WERKSTOFF
Material
B
Width b ±0.5
mm
L
Length L ±0.2
mm
S
Thickness s ±0.05
mm
B1
Width b1 ±0.2
mm
L1
Length L1 ± 0.2
mm
D1
H13
14 mm
D2
H13
20 mm
S1
15 mm
R
3 mm
R1
5 mm
R2
±0.02
15 mm
L2
+0.05
95.14 mm
B2
20 mm
ZS
Cheese head screw DIN EN ISO 4762
3 x M12
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models