Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
voestalpine
Description
12.7 - Cam stroke plates with rollers / vertical
Bill of material
16852
IDENTNR
Code-No.
WERKSTOFF
Material
ALPHA
40 °
SWBH
Vertical travel by stroke
PMAX
Press force max. (to)
UKMAX
Over roll force max. (to)
L
185 mm
B
mm
L1
15 mm
L2
120 mm
L3
+0.05
60 mm
L4
50 mm
B1
mm
S1
40 mm
B2
mm
SCH
Cheese head screw DIN EN ISO 4762
ROL
Rollers
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84669400
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    voestalpine
    12.7 - Cam stroke plates with roller / horizontal
    voestalpine
    11.7 - L-Gibs
    STRACK
    SN5620 - Roller slide unit
    STRACK
    SN5615 - Lateral slide unit with cam system
    STRACK
    SN5610 - Lateral slide unit with cam system
    STRACK
    SN5610-750 - Lateral slide unit with cam system
    voestalpine
    12.3 - Cam stroke plates / WF 750/1A
    THK CO.,LTD.
    Cam Follower with Grease nipple Model CF-R-AB
    WMBerg
    JE-R - Roller Bearing Cam Follower
Previews
3D
Dimension
2D
Download CAD models