Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
VOSS
Description
Elbow SAE flange coupling, standard series (3000 psi) - With cutting ring connection and separated SAE flange, hole pattern template according to SAE J 518 c / ISO 6162
Bill of material
0305232081
VK
Order Designation
BZ
Order no.
BZ1
Order no. Part 1
BZ2
Order no. Part 2
BZ4
Order no. Part 4
BZ5
Order no. Part 5
INFO
Info
Catalogue
INFO2
Additional information
Info
REIHE1
Tube OD d1
mm
FG
Flange size
Inch
PB
Pressure
bar
L1
Length l1, approximate
mm
L2
Lenght l2
mm
L3
Length l3
mm
SW2
Width across flats
mm
SW3
Width across flats for union nut
mm
I
Thread length i
mm
ZS
Cylinder screw (4x)
A
Length
mm
B
Width
mm
AM
Torque -10%
Nm
S1
Distance
mm
S2
Distance
mm
ORING
d x s
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models