Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
885-508 - Empty housing, M8
Bill of material
885-508
BESTNR
Item-No.
885-508
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
26.70 mm
BREITE
Width
21.00 mm
TIEFE
Depth
67.00 mm
FARBE
Color
gray
GEWICHT
Weight
17.886 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models