Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-300 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, straight, for DIN 35 rail
Bill of material
790-300
BESTNR
Item-No.
790-300
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
29.90 mm
BREITE
Width
10.00 mm
TIEFE
Depth
101.30 mm
GEWICHT
Weight
37.500 g
ECLASS71
eCl@ss 7.1
27-40-06-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models