Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
WAGO
Description
740-102 to 740-124 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 5 MM / 0.197 IN
Bill of material
740-107/000-023
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.20 mm
BREITE
Width
mm
TIEFE
Depth
11.10 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L1 = No. of poles x Pin Spacing
BOHRLOCHDURCHM
Dimensions
1,3 +0,1 mm
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models