Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
857-150 - Basic relay, 1 changeover contact, Limiting continuous current: 6 A, Module width: 5 mm, Module height: 15 mm
Bill of material
857-152
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
6 A
HOEHE
Height
14.50 mm
BREITE
Width
28.00 mm
TIEFE
Depth
5.00 mm
FARBE
Color
white
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models