Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-347 - CANopen ECO FIELDBUS COUPLER MSS 10 kBaud - 1 MBaud DIGITAL AND ANALOG SIGNALS
Bill of material
750-347
BESTNR
Item-No.
750-347
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
65.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
97.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
135.000 g
ECLASS71
eCl@ss 7.1
27-24-26-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models