Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-080 - Spacer module for sensor/actuator box, 8-way
Bill of material
757-080
BESTNR
Item-No.
757-080
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
16.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
152.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
21.000 g
ECLASS71
eCl@ss 7.1
27-24-26-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models