Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-6204/8000-001 - Touch Panel 600 25,7 cm (10.1") Visu Panel, Marineausführung
Bill of material
762-6204/8000-001
BESTNR
Item-No.
762-6204/8000-001
BEZEICHNUNG
Description
TP600, 10.1, 1280x800, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
223.00 mm
BREITE
Width
293.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
1509.000 g
BEMERKUNGEN
Comment
25.7 cm (10.1'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models