Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2052-381 - End plate, with fixing flange
Bill of material
2052-381
BESTNR
Item-No.
2052-381
AAU733
Description
End plate, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
34.42 mm
BAE496
min. thickness
9.40 mm
LAENGE
Length
28.30 mm
BAA351
Color
gray
GEWICHT
Weight
1.410 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4066966154696
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2052-381
AAW338
Manufacturer product designation
End Plate
AAU734
Manufacturer product description
End plate, with fixing flange
AAB422
Designed as intermediate plate
No
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/2052-381
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models