Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2789930000 - DURA ECO LA-BAT 24V 17AH
Bill of material
Weidmueller 2789930000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2789930000
MANUTYPEDESC
Manufacturer Type Description
DURA ECO LA-BAT 24V 17AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 17 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4064675068686
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
14.300 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models