Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1569010000 - VG 16-K68
Bill of material
Weidmueller 1569010000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1569010000
MANUTYPEDESC
Manufacturer Type Description
VG 16-K68
DESCSHORT
Short Description
Cable gland (plastic) VG K (standard plastic cable gland) straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190004460
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAG623
wrench width 1
27 mm
AAG746
mounting thread
PG16
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
14 mm
AAH509
min. sealing range
10 mm
AAK241
fire resistance (according to UL94)
V2
AAS481
type of connection thread
PG
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
10 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
Plastic
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
No
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1569030000 - VG 29-K68
    Weidmüller
    1569050000 - VG 42-K68
    Weidmüller
    1569020000 - VG 21-K68
    Weidmüller
    1718770000 - VG 48-K68
    Weidmüller
    1569040000 - VG 36-K68
    Weidmüller
    1909810000 - VG PG21-K67
    Weidmüller
    1772310000 - VG M25 - K 68
    Weidmüller
    1568970000 - VG 7-K68
    Weidmüller
    2017430000 - VG M20 EXE 7-12 SI 7J
    Weidmüller
    1461150000 - VG M25 EXE SW
    Weidmüller
    2722250000 - VG M20 EXI 7-13 CR7J G4
    Weidmüller
    1697480000 - SKMU PG16-K GR
Previews
3D
2D
Download CAD models