Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1033340000 - ZP 2.5/1AN/25
Bill of material
Weidmueller 1033340000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1033340000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/1AN/25
DESCSHORT
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 25, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248913169
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
Connector/disconnector
AAF040
Mass
0.079 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models