您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English (United States)
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
2186282
Wilo
Circulators
Stratos MAXO
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de081eb02504/8ae2889e58f131940158f310b6a70d4e/8ae2819c66e20b120166e4d1c9601ed3.prj},{NB=Stratos MAXO 65/0,5-12 PN 16 2186282(350)},{ARTICLE_ID=2186282},{EF014904=25.440},{EF014905=78.620},{EF000991=48.32},{EF000992=14.120},{EF020449=16.0},{EF000536=0},{EF003977=230},{EF000351=1},{EF000001=0.00},{EF012424=0.95},{EF010779=950.0},{EF010780=20.0},{EF026118=0.17},{EF023089=0},{EF001642=0},{EF023182=-10.0},{EF002386=-10.0},{EF025503=65},{EF025504=65},{EF004265=0},{EF000167=30.5},{A1=45.0},{A2=45.0},{B1=20},{B2=20},{D1=185},{D2=185},{D3=29},{D21=19},{D22=19},{D41=118},{D42=118},{DL11=0},{DL12=0},{DL21=0},{DL22=0},{DN1=65},{DN2=65},{DO1=71.0},{DO2=71.0},{F1=3.0},{F2=3.0},{K1=145},{K2=145},{KL11=0},{KL12=0},{KL21=0},{KL22=0},{N1=4},{N2=4},{Q1=0},{Q2=0},{S1=0},{S2=0},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
Wilo
Description
Flange connection PN 16
Bill of material
2186282
PRODUKTABBILDUNG
Produktabbildung
wilo1420007.png
wilo1420007.png
ARTICLE_ID
Article number
2186282
2186282
ARTICLE_NAME
Type code
Stratos MAXO 65/0,5-12 PN 16
Stratos MAXO 65/0,5-12 PN 16
LOD
Level Of Detail
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Smart glandless circulator with screwed connection or flange connection, EC motor with integrated electronic power adjustment.
DESCRIPTION_LONG
Tender text
Premium smart-pump Wilo-Stratos MAXO High-efficiency inline glandless pump with EC motor and electronic power adjustment. Can be used for cold water, heating water and water/glycol mixtures. Energy efficiency index (EEI) between ≤ 0.17 and ≤ 0.19 depending on pump type. Control modes: *Permanent, automatic performance adaptation to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). Up to 20% energy savings compared to dp-v control mode. *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple pumps (Multi-Flow Adaptation). *Constant volume flow (Q-const.) *Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) *Constant differential pressure (dp-c) *Variable differential pressure (dp-v) with the option to set the nominal duty point *Constant speed (n-const.) *User-defined PID control Functions: *Heat quantity measurement *Cooling quantity measurement *Pump automatically deactivates when no flow is detected (No-Flow Stop) *Switchover between heating and cooling mode (automatic, external or manual) *Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) *Operating modes of twin-head pumps: Efficiency-optimised parallel operation for dp-c and dp-v, main and standby operation *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Pump venting function for automatic venting of the rotor chamber *Automatic setback operation *Automatic deblocking function and integrated full motor protection *Dry-running detection Display: *Control mode *Setpoint *Volume flow *Temperature *Power consumption *Electric consumption *Active influences (e.g. STOP, No-Flow Stop) Version: *2 configurable analogue inputs: 0–10 V, 2–10 V, 0–20 mA, 4–20 mA and commercially available PT1000; +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for operational and fault messages *Slot for Wilo-CIF modules with interfaces for building automation BA (optional accessories: CIF modules Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet IP, LON, PLR, CANopen) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; double pump operation and Wilo-Smart Gateway *Integrated temperature sensor *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Graphic colour display (4.3 inches) with one-button manual operation *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (no further accessories required) *Integrated double pump management (double pumps are prewired) when using 2 single pumps as double pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2–10 V or 4–20 mA) *Outdoor installation with weather protection possible in accordance with the installation and operating instructions *Pre-set date and time *Thermal insulation shell for heating applications Scope of delivery *Pump *Optimised Wilo-Connector the same for all sizes *2x threaded cable connection M16 x 1.5 *Washers for flange screws M12 and M16 (for nominal connection diameters DN 32 to DN 65) *2x gaskets for threaded connection *Thermal insulation shell *Concise Installation and operating instructions Optional accessories: *ClimaForm cold insulation to avoid the formation of condensate *CIF module: Modbus TCP, Modbus RTU, BACnet IP, BACnet MS/TP, LON, PLR, CANopen *PT 1000 (B) pipe contact sensor (for domestic hot water) *PT 1000 (AA) sensor for installation in immersion well *Differential pressure sensor *Smart Gateway
Premium smart-pump Wilo-Stratos MAXO High-efficiency inline glandless pump with EC motor and electronic power adjustment. Can be used for cold water, heating water and water/glycol mixtures. Energy efficiency index (EEI) between ≤ 0.17 and ≤ 0.19 depending on pump type. Control modes: *Permanent, automatic performance adaptation to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). Up to 20% energy savings compared to dp-v control mode. *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple pumps (Multi-Flow Adaptation). *Constant volume flow (Q-const.) *Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) *Constant differential pressure (dp-c) *Variable differential pressure (dp-v) with the option to set the nominal duty point *Constant speed (n-const.) *User-defined PID control Functions: *Heat quantity measurement *Cooling quantity measurement *Pump automatically deactivates when no flow is detected (No-Flow Stop) *Switchover between heating and cooling mode (automatic, external or manual) *Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) *Operating modes of twin-head pumps: Efficiency-optimised parallel operation for dp-c and dp-v, main and standby operation *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Pump venting function for automatic venting of the rotor chamber *Automatic setback operation *Automatic deblocking function and integrated full motor protection *Dry-running detection Display: *Control mode *Setpoint *Volume flow *Temperature *Power consumption *Electric consumption *Active influences (e.g. STOP, No-Flow Stop) Version: *2 configurable analogue inputs: 0–10 V, 2–10 V, 0–20 mA, 4–20 mA and commercially available PT1000; +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for operational and fault messages *Slot for Wilo-CIF modules with interfaces for building automation BA (optional accessories: CIF modules Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet IP, LON, PLR, CANopen) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; double pump operation and Wilo-Smart Gateway *Integrated temperature sensor *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Graphic colour display (4.3 inches) with one-button manual operation *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (no further accessories required) *Integrated double pump management (double pumps are prewired) when using 2 single pumps as double pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2–10 V or 4–20 mA) *Outdoor installation with weather protection possible in accordance with the installation and operating instructions *Pre-set date and time *Thermal insulation shell for heating applications Scope of delivery *Pump *Optimised Wilo-Connector the same for all sizes *2x threaded cable connection M16 x 1.5 *Washers for flange screws M12 and M16 (for nominal connection diameters DN 32 to DN 65) *2x gaskets for threaded connection *Thermal insulation shell *Concise Installation and operating instructions Optional accessories: *ClimaForm cold insulation to avoid the formation of condensate *CIF module: Modbus TCP, Modbus RTU, BACnet IP, BACnet MS/TP, LON, PLR, CANopen *PT 1000 (B) pipe contact sensor (for domestic hot water) *PT 1000 (AA) sensor for installation in immersion well *Differential pressure sensor *Smart Gateway
PRODUCT_DESCRIPTION
Product description
Stratos MAXO 65/0.5-12 PN 16
Stratos MAXO 65/0.5-12 PN 16
ETIM_CLASS__EC_
ETIM Class (EC)
EC010980
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
PPS-GF40
EF024149
Material pump wheel
Plastic (PPS - 40% GF)
EF014904
Volume flow rate (BEP)
25.440
25.440
m³/h
EF014905
Head at flow rate (BEP)
78.620
78.620
kPa
EF000991
Max. discharge flow
48.32
48.32
m³/h
EF000992
Max. static height
14.120
14.120
m
EF020449
Max. operating pressure
16.0
bar
EF023090
Double pump
false
EF003701
Electrical connection
5 x M16x1.5
EF000536
Cable length
0
mm
EF003977
Rated voltage
230
V
EF000351
Number of phases
1
EF005455
Frequency
50. 60
Hz
EF000001
Nominal current
0.00
A
EF012424
Motor power input (P1) per motor
0.95
0.95
kW
EF010779
Pump power consumption (solpump)
950.0
950.0
W
EF010780
Pump power consumption standby (solstandbypump)
20.0
20.0
W
EF026118
Energy Efficiency Index (EEI)
0.17
0.17
EF023092
Insulation class acc. to IEC
F
EF023089
Pump circuit
0
EF001642
Rotational speed
0
1/min
EF020121
Motor speed control
Frequency converter
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
yes
EF007179
Radio standard 2G / 3G / 4G
no
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
Yes
EF016387
Interface signal 0-20 mA / 4-20 mA
Yes
EF016388
Interface PT100 / PT1000 / PTC
Yes
EF016389
Interface Pulse Width Modulation (PWM)
No
EF016390
Interface pulse counter
No
EF003626
Potential free switch contact
yes
EF007314
With communication interface RS-485
Yes
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-10.0
°C
EF002386
Ambient temperature
-10.0
°C
EF025116
Connection on supply side
Flange;DN65-PN16-EN1092-2
Flange;DN65-PN16-EN1092-2
EF025117
Diameter of connection on supply side
DN 65
DN 65
EF025503
Outer pipe diameter connection inlet side
65
65
mm
EF026143
Flange compression stage connection inlet
PN 16
bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN65-PN16-EN1092-2
Flange;DN65-PN16-EN1092-2
EF025118
Diameter of connection on delivery side
DN 65
DN 65
EF025504
Outer pipe diameter connection outlet side
65
65
mm
EF026233
Flange compression stage connection outlet
PN 16
bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF004265
Recess length
0
mm
EF005474
Degree of protection (IP rating)
IPX4D
EF000167
Weight
30.5
30.5
kg
A1
Angle to first bolt hole
45.0
45.0
°
A2
Angle to first bolt hole
45.0
45.0
°
B1
Thickness flange (incl. sealing edge)
20
20
mm
B2
Thickness flange (incl. sealing edge)
20
20
mm
D1
Outer diameter of flange
185
185
mm
D2
Outer diameter of flange
185
185
mm
D3
Dimensions
29
mm
D21
Diameter bolt hole
19
mm
D22
Diameter bolt hole
19
mm
D41
Diameter sealing edge
118
118
mm
D42
Diameter sealing edge
118
118
mm
DL11
Dimensions
0
mm
DL12
Dimensions
0
mm
DL21
Dimensions
0
mm
DL22
Dimensions
0
mm
DN1
Nominal inner diameter
65
65
mm
DN2
Nominal inner diameter
65
65
mm
DO1
Outer pipe diameter connection
71.0
71.0
mm
DO2
Outer pipe diameter connection
71.0
71.0
mm
F1
Thickness sealing edge
3.0
mm
F2
Thickness sealing edge
3.0
mm
K1
Pitch circle
145
145
mm
K2
Pitch circle
145
145
mm
KL11
Pump flange dimensions
0
mm
KL12
Pump flange dimensions
0
mm
KL21
Pump flange dimensions
0
mm
KL22
Pump flange dimensions
0
mm
N1
Number of bolt holes
4
4
N2
Number of bolt holes
4
4
DG1
Connecting measure pump house
DN 65
DN 65
mm
DG2
Connecting measure pump house
DN 65
DN 65
mm
Q1
Length gusset/thread
0
Q2
Length gusset/thread
0
S1
Wall thickness connection
0
S2
Wall thickness connection
0
BO1
Width oval flange
0
mm
BO2
Width oval flange
0
mm
LH1
Centre-to-centre holes
145
145
mm
LH2
Centre-to-centre holes
145
145
mm
LO1
Length oval flange
0
mm
LO2
Length oval flange
0
mm
H
Pump height
462
462
mm
H1
Pump height
0
mm
DM
Diameter motor
164
164
mm
H0
Dimensions
115
115
mm
H01
Dimensions
115
115
mm
H02
Dimensions
44
44
mm
L10
Dimensions
300
300
mm
L11
Dimensions
55
55
mm
A02
Dimensions
377
377
mm
H2
Dimensions
160
160
mm
H3
Dimensions
33
33
mm
H4
Dimensions
28
28
mm
HD
Diameter pump housing
181
181
mm
L1
Connection length
170
170
mm
L2
Connection length
170
170
mm
L4
Dimensions
310
310
mm
LE1
Height pump housing
154
154
mm
LE2
Centre connection to end motor
229
229
mm
LE3
Thickness electrical cabinet
148
148
mm
LE4
Width electrical cabinet
209
209
mm
LE5
Distance to centre connection
85
85
mm
LE6
Length electrical cabinet left
105
105
mm
LE7
Length electrical cabinet right
165
165
mm
Z1
Working length
170
170
mm
Z2
Working length
170
170
mm
L0
Port-to-port length
340
340
mm
LE8
Dimensions
104
104
mm
LE9
Dimensions
105
105
mm
L7
Dimensions
0
0
mm
B5
Dimensions
105
105
mm
B6
Dimensions
165
165
mm
B8
Dimensions
124
124
mm
B9
Dimensions
124
124
mm
L6
Dimensions
209
209
mm
EF014519
With insulation shell
yes
EF000443
Connection
Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求