Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wilo
Description
RAIN3
Bill of material
2551471(350)
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level of Details
DESCRIPTION_SHORT
Short text
Ready-to-plug single-pump rainwater utilisation system
DESCRIPTION_LONG
Tender text
Wilo-RAIN3 is a rainwater utilisation system for conserving drinking water, for the water supply of, for example, WC cisterns or for garden irrigation. Its compact and standardised construction in accordance with EN 1717 and DIN 1989 and its numerous hydraulic connection options speed up and simplify every new installation or replacement. In addition, the intuitive interface of the touch LCD combined with numerous smart functions such as self-protection routines ensure convenient operation and high reliability. Special features/product benefits *Easy installation thanks to its ready-to-plug system and compact design with various hydraulic connection options *A unique combination of intuitive LCD touchscreen operation and a wide range of control functions facilitate convenient operation and easy-to-use settings *High level of reliability thanks to integrated self-protection routines *Non-return valve and replenishment reservoir in accordance with DIN 1989 and EN 1717 ensure hygienic safety *Quiet operation in installations close to living space *Controls can be conveniently updated by Wilo Service via Wi-Fi Equipment/functions Ready for connection module with compact construction, consisting of: *HiMulti 3 P self-priming centrifugal pump, mounted on a base frame with oscillation absorbers *11 l replenishment reservoir for fresh water replenishment with float valve *3-way valve *Front and rear cover *Connection on the discharge side, G 1″ hose *Connection on the suction side, G 1″ hose *Connection for municipal water supply network: G ¾″, max 6 bar *3 m mains connection cable and plug *4 … 20 mA filling level sensor with 20 m cable for rainwater level monitoring in the storage tank *4 … 20 mA pressure sensor *Overflow sensor installed in the replenishment reservoir *Acoustic alarm *Potential-free contact available for optional external alarm or fault message *Electronic control device with colour LCD touchscreen Operation/display *Display with colour LCD touchscreen *Permanent display for the fill level in the rainwater storage tank, operating pressure and mode (automatic – manual), pumping mode (rainwater – tap water) *Logging of the last 10 faults Control Fully automatic control of: *HiMulti 3 P self-priming centrifugal pump *Configurable triggering pressure *Operating modes of the systems (manual or automatic) *3-way valve switchover between rainwater operation and municipal water supply network *Level monitoring of the rainwater storage tank *Replenishment reservoir overflow detection *Dry-running protection of pump *Self-priming support *Automatic periodical water exchange in the replenishment reservoir (selectable intervals) *Run signals and fault messages *Optional external alarm or fault message *Optional submersible pump (rainwater storage tank pump) Monitoring *4 … 20 m filling level sensor monitors rainwater fill level in storage tank *Current supply pressure *Dry-running protection of pump *Continuous monitoring of sensor cables *Protection of pump mains voltage supply via circuit breaker *Replenishment reservoir overflow Interfaces *Relay for optional submersible pump *Potential-free contact available for external alarm or fault message to BMS *Potential-free contact for sensor to detect overflow or backflow Additional electrical connections at the control device Can be used to control optional devices or for communication: *Connection of a rainwater storage tank pump: **In case of possible suction problems if the maximum negative suction head of the main pump is exceeded (e.g. rainwater storage tank too deep or pipes too long), connect a rainwater storage tank pump (submersible pump, 230 V, max. 3 A) to the control device. Pumps for these applications are available from Wilo. Consult specialist technician. *Potential-free contact can be used for fault messages *Sensor for overflow or backflow detection
EF024286
Suitable for faeces
0
EF011885
Suitable for outdoor installation
0
EF023158
Set-up behind toilet bowl
0
EF020293
With cutting system
0
EF000176
Container volume
10.0 l
EF015781
Nominal operating mode
0
EF020980
Number of inlet ports
0
EF024841
With non-return valve
0
EF001161
With de-aeration
0
EF005474
Degree of protection (IP rating)
X4
EF000049
Depth
642.0 mm
EF023105
Max. dimension of fixed parts
0 mm
EF005624
Alarm function
0
EF001922
Alarm output
0
EF004663
Explosion-proof
0
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010860
EF021265
Suitable for tap water
0
EF024284
Suitable for rainwater
false
EF025120
Suitable for sprinkling/irrigation
false
EF023038
Pump casing material
PA6T/6I-GF40
EF023143
Quality class of pump casing
GRIVORY HT1V-4
EF011652
Material pump wheel
PPE/PS-GF30
EF024149
Material pump wheel
Plastic (PPE/PS- 30% GF)
EF023142
Material fittings
0
EF023144
Material fittings
0
EF023489
Material of unit pipework
EPDM
EF023488
Quality class of unit pipework
EPDM Ethylene propylene diene monomer rubber
EF000447
Reservoir material
ABS Acrylonitrile butadiene styrene
EF020604
Quality class of reservoir
ABS
EF023148
Number of pumps
1
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
8.0 bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50 Hz
EF000001
Nominal current
0.0 A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
5.0 °C
EF025116
Connection on supply side
Screwed connection outer thread;G1-PN8-DIN-ISO228-1
EF025117
Diameter of connection on supply side
G 1
EF025503
Outer pipe diameter connection inlet side
25 mm
EF026143
Flange compression stage connection inlet
PN 8 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection outer thread;G1-PN8-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1
EF025504
Outer pipe diameter connection outlet side
25 mm
EF026233
Flange compression stage connection outlet
PN 8 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection outer thread
EF023149
Suction installation
0
EF023154
With bypass pipe
0
EF026396
Degree of protection (IP) pump
X4
EF026395
Degree of protection cabinet (IP)
0
EF001438
Length
642.0 mm
EF000008
Width
260.0 mm
EF000040
Height
715.0 mm
EF000167
Weight
kg
EF008837
Approval
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models