Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE-L EMV-S - Sprint ATEX EMC cable glands, metric with contact spring insert, long
Bill of material
EMSKE-L 25 EMV-S 10109989
TYP
Type
CNSORDERNO
Order number
OBER
Treatment of surface
Ni
D
Connection thread size
TL
Total length
mm
D1
Diameter cable
D4
EMC diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
Material
Cable gland: brass nickel-plated / clamping cage: polyamide / gasket: EPDM
EXP
Explosion protection
Ex tb, Ex eb
BESCH
Certificates
ATEX, IECEx
SGE
Protection class to EN60529
IP 68 to 5 bar (30min)
ETEMP
Temperature resistance
-40°C to 75°C
CNSQUANTITY
Packaging unit
VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models