Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
ESKVZ-P - SPRINT® ESKVZ-P PushIn cable gland, with strain relief, metric
Bill of material
WISKA ESKVZ-P 32 LG RAL 7035 10112646
PREVIEW
product picture
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
D1
Cable diameter
mm
TL
Total length
mm
L
Screw-in thread length
6 mm
SW
Key width
mm
E
Across corners
mm
CNSMAT
Material
cable gland: PA / sealing gasket: On cable: EPDM / On Housing: TPE
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min), IP69
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
VERS
vers
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models