Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
EMSVG EMV-S - VentGland EMV, Sprint cable glands, metric, brass
Bill of material
WISKA EMSVG 32 EMV-S 10102717
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models