Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - Art off clamp with spring
Bill of material
93497
IDNR
Identnr
93497
ARTICLE
designation
WITTE-ART_OFF_CLAMP_SPRING_215
AF
system
25.000 mm
D
diameter
12.500 mm
M
Thread
6.000 mm
L2
Länge Aufnahme Mitte Bohrung -Aussenkante
45.000 mm
B
width of nut
3.300 mm
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models