Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
WITTE
Description
CL BARS SR AF16 - CLASSIC BARS SINGLE ROW
Bill of material
21586
IDNR
Identnr
ARTICLE
Article
WITTE-CLASSIC BARS SINGLE ROW
AF
system
16.000 mm
B
width
mm
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    HDCSL - HOLD DOWN COLUMN SELF LOCKING
    WITTE
    VB120°STD - V BLOCK 120° STANDARD
    WITTE
    CL BARS TR AF16 - CLASSIC BARS TWO ROW
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    CL BP AF16 - BASE PLATES AF16
    WITTE
    HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
    WITTE
    B1D - BAR 1 D
    WITTE
    AFTXS10 - ADJUSTABLE_FISH_TONGUE_ XS10
    WITTE
    HDSFLCNXS16 - HOLD DOWN SPRING FOR LOW CLAMPING NewXS16
    WITTE
    B1RNXS16 - BAR ONE ROW NewXS16
    WITTE
    PCWEJ16 - PARALLEL CLAMP WITH EXCHANGEABLE JAWS NewXS16
    WITTE
    SAS180XS10 - STOP AND SUPPORT 180 XS10
    WITTE
    CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
    WITTE
    HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
Previews
3D
Dimension
2D
Download CAD models