Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
SAS90XS10 - STOP AND SUPPORT 90 XS10
Bill of material
93157
IDNR
Identnr
ARTICLE
description
WITTE-STOP AND SUPPORT 90 XS10
A
thread
M12x0,5
B
16.000 mm
C
27.500 mm
E
5.000 mm
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    SAS180XS10 - STOP AND SUPPORT 180 XS10
    WITTE
    CLRXS10 - CLAMPING RING XS10
    WITTE
    KNIFEVXS10 - KNIFE V XS10
    WITTE
    VPXS10 - V PIECE XS10
    WITTE
    FDWOSXS10 - FIXING DISC WITHOUT STUD XS10
    WITTE
    FDWSXS10 - FIXING DISC WITH STUD XS10
    WITTE
    CFXS16 - CENTRE FIXED NewXS16
    WITTE
    BPUEQPPSPWS - BASE PLATE UNEQUIPPED PWS PPS
    WITTE
    B1RNXS16 - BAR ONE ROW NewXS16
    WITTE
    ECO BARS SR AF40 - BARS SINGLE ROW
    WITTE
    ECO BARS DR AF40 - BARS DOUBLE ROW
    WITTE
    ECO BARS DR AF25 - BARS DOUBLE ROW
    WITTE
    ECOPSPAF - ECO POSITIONING PLAIN AF ECO
    WITTE
    DB90°-F2 - DELTA BLOCK 90° FORM 2
Previews
3D
Dimension
2D
Download CAD models