Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR57/NHR58 - Spray nozzle spray shape · wide sector/narrow sector/annular
Bill of material
NHR57-1-d2.5
CODE
PSXZ
Spray shape
Wide fan-shaped
WXTZ
Appearance characteristics
Y type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
7 Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
water
GCXH
Nominal model
DD
Nozzle diameter
mm
R
Thread
R1/8
S
12 mm
L
20 mm
E
6 mm
F
8 mm
PSJD
Spray angle
50~60
CKLL
Reference flow rate at pressure 3Bar
2.4 L/min
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models