Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR62 - Spray nozzle; Spray shape; Circular/Single Point
Bill of material
NHR62-1-d2
CODE
NHR62
PSXZ
Spray shape
rotundity
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
water
GCXH
Nominal model
DD
Nozzle diameter
mm
R
Thread
R1/8 mm
L
23.5 mm
S
12 mm
S1
12 mm
E
3 mm
F
8.5 mm
G
5 mm
H
6 mm
PSJD
Spray angle
50~65
CKLL
Reference flow rate at pressure 3Bar
3.1
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models