Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAJ01_56 - Fixing Ring ¡¤ Open ¡¤ Double Hole Locking Type/Double Screw Hole Locking Type
Bill of material
FAJ06-D6-B8
CODE
Code
TYPE1
Type
Open the mouth
TYPE
Type
MAT
Material
SUR
Surface Treatment
TH
The attachment
D
mm
DGC
D Tolerance
+0.05/+0.01
B
mm
BGC
B Tolerance
±0.1
H
20 mm
HGC
H Tolerance
±0.1
M
M3
DD
d
3.4 mm
R
3.00 mm
W
1.0 mm
ACD
6-8 mm
X
6.0 mm
Y
4.0 mm
Z
6.0 mm
ZTOL
Z Tolerance
+0.5/0
S
3.5 mm
P
12 mm
M1
M3
C
0.5 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models