Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MGJ01_13 - Cantilever Pin,With Retaining Ring Groove Type,Flange Type
Bill of material
MGJ06-6-Y12-F5
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/-0.012
Y
Y minimum unit 1
YTOL
Y Tolerance
+0.1/-0.1
F
F minimum unit 1
FTHE
F Tolerance
+0.1/3
V
8 mm
VTHE
V tolerance
0/-0.2
H
26 mm
T
10 mm
M
M4
DD1
d1
6.5 mm
DD2
d2
3.5 mm
HH
h
3.5 mm
PCD
P.C.D
mm
DD
d
5.0 mm
DDTHE
D Tolerance
+0.075/3
MM
m
0.70 mm
NN
n
2 mm
W
mm
A
mm
ZZYC
Change Y Size Tolerance
mm
ZZAD
Increase The Guide Section
mm
ZZME
With Retaining Ring
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models