Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDC31 - Positioning block/trimming type/square groove
Bill of material
PDC31-W50
CODE
Code
PDC31
TYPE
type
Trimming type
MAT
Material
YK30
HEAT
heat treatment
Quenching and tempering
HRD
hardness
56HRC~
W
mm
E
10 mm
A
25 mm
B
20 mm
H
46 mm
P
34 mm
V
17 mm
T
25 mm
CAA
Ca
5 mm
DD1
D1
7 mm
DD2
d2
11 mm
HH
h
8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models