Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA11_15 - Plug-Pin
Bill of material
ZAA11-d5-L10
CODE
Code
TYPE
Type
MAT1
Ball Head Material
SUS440C
HRD
Bulb Hardness
55HRC~
MAT2
Pin Material
SUS303
SUR
Pin Surface Treatment
-
MAT3
Handle Material
Aluminum Alloy
SUR1
Handle Surface Treatment
Black Paint
MAT4
Button Material
6063
SUR2
Button Surface Treatment
Oxidized Blue
DD
d
mm
L
mm
DD1
d1
5.5 mm
D1
12.5 mm
D
6.0 mm
T
6 mm
V
V (fluoro rubber)
31.3 mm
H
19.7 mm
F
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models