Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kaf12 - Connection block for air pressure ?¡è L shape ?¡è End face does not penetrate ?¡è Screw diameter selection type
Bill of material
KAF12-2K-Q1-R1-G2
CODE
Code
KAF12
TYPE
Type
L-shaped ?¡è end face does not penetrate ?¡è screw diameter selection type
BC
Side Length
50X50
MAT
Material
A5052
CY
Normal Pressure
1Mpa¡Ö10.2Kgf/cm2 The Following
CODEPOOL
Number Of Side Holes
Q
Rc(PT)/M
mm
R
Rc(PT)/M
mm
G
Rc(PT)/M
mm
P
40 mm
N
mm
QRG
Number Of Threaded Holes
L
mm
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d
8.5 mm
D
14.0 mm
HH
h
8.5 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models