Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCR01_46 - Square Resin Washer-Through Hole/Taper Type/Counterbore Type
Bill of material
UCR16-B6-A12-X6
CODE
Code
TYPE1
Type
TYPE2
Type
MAT
Material
UT
Use the temperature environment
COLOUR
Color
B
mm
A
mm
Enter value for A
mm
cm
inch
ft
X
mm
T
mm
D
Nominal Diameter Of Screw
3 mm
DD
d
3.5 mm
DD1
d1
mm
HH
h
mm
X1
mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models