Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC51_52 - head screw
Bill of material
TAC51-M4-L12
CODE
code
TYPE
type
Hexagon socket head type
MAT1
National standard material
MAT2
equivalent material
HAR
hardness
SUR
surface treatment
M
L
P
P(Pitch)
0.70
S
3
D
7.0
K
4
DD
d
3
TOL
d tolerance
-0.1,-0.2
L1
3
C
0.3
R
0.5
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models