Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAL11 - Cross recessed cylindrical head screws
Bill of material
TAL11-M2.5-L5
CODE
code
TAL11
TYPE
type
Cross recessed cylindrical head screws
SCR
screw thread
Coarse teeth
MAT1
international material
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUR
surface preparation
---
APP
Applicable standards
GB/T 822-2016
M
mm
L
mm
P
0.45 mm
D
4.5 mm
K
1.8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models