Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU01_01B - Hexagon socket head screw¡¤carbon steel
Bill of material
TAU01-M2-L3
CODE
Code
TAU01
TYPE
Type
Hexagon socket head screw¡¤carbon steel
MAT
Material (Chinese Standard)
35CrMo
MAT1
Materia(Correspond)
SCM435 mm
HRD
Hardness
32-39HRC
SUR
Surface Treatment
Black Oxide
STRENGTH
Strength Grade
10.9
M
mm
L
mm
V
Whole tooth mm
P
Pitch P
0.40 mm
DMIN
D.min
3.70 mm
DMAX
D.max
4.00 mm
KMAX
K.max
1.3 mm
S
1.5 mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models