Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBG01_02 - Protective cover for hexagon socket bolts
Bill of material
TBG01-3
CODE
Code
TYPE
Type
Protective cover for hexagon socket bolts
MAT
Material
Polyacetal
COL
Color
SP
Specifications
AP
Applicable Bolts
M3
D
4.5 mm
D1
1.5 mm
D2
2.5 mm
D2TOL
D2 Tolerance
+0.13/+0.08 mm
DD
d
0.0 mm
HH
h
1.0 mm
HH1
h1
0.3 mm
TT
t
1.3 mm
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models