Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF36 - Plate Hook, Extended
Bill of material
TCF36-D10
CODE
Code
TCF36
TYPE
Type
Extended Type
MAT
Material
C45
D
mm
DD
d
28 mm
B
28 mm
B1
38 mm
T
18 mm
L
61 mm
A
32 mm
E1
20 mm
E2
9 mm
E3
8 mm
P
16 mm
K
7 mm
SL
Single Load
160 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models