Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD55 - Pneumatic Dispensing Valve Spray Type
Bill of material
BMD55-02
CODE
Code
BMD55
TYPE
Type
Spray
MAT1
The main material
Aluminum Alloy
MAT2
Material Of Valve Element
SUS304
SUR
Main Body Surface Treatment
Anodize
SPE
Specifications
DIA
Orifice Diameter Of Rubber Outlet
mm
SOU
Use air source
2~8 Kgf/cm
GLU
Minimum Amount Of Glue
0.01 ml
VIS
Operating viscosity
cps
FEE
Feed Pressure
<10 kg
RAT
Operating Rate
<500 min
WEI
Weight
g
APP
Applicable Glue
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models